IESNA:LM-63-2002
[TEST]P1334738
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259730DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3000K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]115
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.9 7.6 12.3 19.3 53.3 132.5 248.7 375.5 465.8 492.2
508.9 525.8 538.2 547.1 555.6 561.7 568.2 572.2 574.8 572.6
568 556.8 542.6 523.9 504.3 475.4 445.5 414.6 366.1 242.7
125.1 49.7 13.4 5.7 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.7 12.3 19.2 52.6 128.2 239.8 367 456.7 483
503.5 517.7 531.4 540.9 548.8 554.8 560.3 564.7 565.9 563.3
557 547.4 533.3 514.7 492.1 467.2 437.9 401.9 356.4 233.7
119.4 48.7 13.5 5.8 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.4 11.8 19 51.6 118 223.9 345 436.1 461.3
480.2 495.8 506 514.4 521.4 526.2 529.5 532.9 532.6 529.2
523.2 512.3 497.5 480.8 459.7 431.2 402.8 367.3 319.4 194.9
97 44 12.7 5.6 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.6 11.7 18.5 45.8 106.4 200.8 309.8 398.7 425.2
445.2 458.9 469.5 476.7 480.9 483.4 484.8 486.3 484.7 480.2
472.3 461.8 447.7 428.1 407.2 375.3 343.2 302.1 252.8 137.1
71.8 38 11.7 5.3 1.5 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.4 11.5 17.4 39.3 91.6 170.5 265.2 350.5 374.6
393.6 408 418.1 424.9 428.4 428.6 427.4 424.7 421.1 415.5
405.3 392 374.1 350.5 318.9 284.7 246.5 206.4 170.8 90.8
51.5 29.3 10.6 4.7 1.7 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.3 11.1 16.3 33.5 76.1 136.5 213 280.9 304.7
323.8 338 346.7 351.4 352.9 351.1 346.8 339.6 331.9 321.8
308.8 291.2 268.5 241.1 210 180.2 150.6 126.2 102.3 59.8
36.7 21.8 10 3.5 1.5 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.9 7.2 10.6 15.2 28.4 60.8 107.5 161.7 212.9 229.3
243.3 253.8 259.9 261.8 260 255 248 237.7 225.3 212.7
199.6 182.5 161.8 140.5 117.6 101 84.5 71.1 60.6 40
25.8 14.1 5.9 2.4 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.9 6.7 9.1 11.9 15.3 25 40.6 53.8 63.2 64.8
65.6 65 63.6 61.5 59.1 55.9 52.5 48.4 45 40.7
37.1 33.7 30.2 27 23.5 20.3 17.2 14.4 10.9 4.3
2.7 1.2 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.9 5.8 6.5 7.2 7.7 7.9 7.7 7.2 6.8 6.4
6.2 6 5.7 5.4 5 4.7 4.5 4 3.4 2.8
2 1.4 1.2 1 0.8 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.9 4.9 4.6 4.3 3.8 3.1 2.6 2.1 1.6 1.4
1.3 1.1 1 0.9 0.8 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.9 4.1 3.2 2.5 1.8 1.3 1 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.9 3.4 2.4 1.6 1.1 0.8 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.9 3.1 2 1.3 0.9 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.9 3 1.8 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
